Solutions that enable breakthrough automotive designs in and around the car—enhancing safety and the driver experience.
Driving technology innovation in the Internet of Things to empower you to develop smart, connected and secure things.
Technical content and expertise to help jump start your design and get you to production faster.
NXP's A71CH Trust Anchor Solution Delivers Secure Connections to Google Cloud IoT Core | ||||||||||||||||||||||||
Collaboration brings “zero-touch” onboarding of devices to Google Cloud IoT with NXP A71CH, Plug & Trust Secure Element EINDHOVEN, NXP’s A71CH is a trust anchor, ready-to-use security solution designed for integration into next-generation IoT devices, such as edge nodes and gateways. When embedded into devices, the chip signs a secure token and is validated by Google IoT Core to enable seamless peer-to-peer cloud connections with private credentials pre-injected for autonomous cloud onboarding and authentication. “Security is a critical concern that must be top of mind when deploying and managing IoT devices that connect to the cloud,” said “Security-by-design is key to unlocking the next wave of IoT device connections,” said To automate the process of cloud onboarding, device credentials are pre-injected into a A71CH and public keys are delivered to the customer via a NXP web interface thereby eliminating the need for complex, costly OEM configuration processes. Injection of device credentials can be made at the NXP secure manufacturing facilities or through NXP approved programming partners. About NXP and the NXP logo are trademarks of For more information, please contact:
|