Solutions that enable breakthrough automotive designs in and around the car—enhancing safety and the driver experience.
Driving technology innovation in the Internet of Things to empower you to develop smart, connected and secure things.
Technical content and expertise to help jump start your design and get you to production faster.
NXP Expands i.MX RT Crossover Processor Portfolio with Powerful New Capabilities for Edge Node Computing |
Nuremberg, Germany (Embedded World 2018) – February 27, 2018 – NXP Semiconductors today announced the i.MX RT1060, the latest addition to the i.MX RT crossover processors line that expands the series to three scalable families. The new processor family introduces new features designed for real-time applications such as increased on-chip memory to 1MB, expanded connectivity options with High Speed GPIO, CAN-FD, and synchronous parallel NAND/NOR/PSRAM controller. To address the need for smarter, more aware edge computing devices, the i.MX RT1060 processor delivers the highest performing Arm® Cortex®-M7 based devices with real-time operation and applications processor-level of functionality.
The processors offer rich user experiences (graphics, display, and audio) while reducing system-level costs, making them ideal for applications include audio subsystems, smart home and building automation, consumer and healthcare applications, industrial IoT devices, power conversion and motor control. Fast and secure interfaces for external memories eliminate the need for embedded flash, further reducing product costs and significantly lowering the cost of flash programming. Additionally, the i.MX RT with high-density on-chip SRAM and integrated DC-DC reduces the overall system cost and delivers an unprecedented value per dollar for customers. |
February 27, 2018 |