Press Release

LFPAK56D – the ultimate dual MOSFET

We have launched our extended portfolio of automotive power MOSFETs in LFPAK56D. Packing even more into the Power-SO8 footprint, the LFPAK56D fits two MOSFETs into one robust package where performance isn't compromised. Fully AEC-Q101 qualified to 175 °C the latest MOSFET offering broadens the LFPAK56D portfolio to include 9 new devices across a range of voltages. LFPAK56D designers can reduce the footprint size per MOSFET channel by 77% compared to DPAK and 56% compared to LFPAK56.

Key features

  • Wire bond free – Cu clip design
  • High ID max rating
  • Low package resistance and inductance
  • Low thermal resistance
  • Footprint compatible with other Power-S08 packages
  • High current transient robustness
  • 100% avalanche tested
  • Extensive product range

Target applications

  • Engine and transmission controllers
  • Braking solenoid and motor drives
  • General-purpose automotive switching where space is at a premium

 

 
VOLTAGE RANGE
RDSon [max] @ VGS = 10 V (mΩ)
30V
40V
60V
100V
5.1
BUK7K5R1-30E      
5.3
BUK9K5R1-30E      
5.6
BUK7K5R6-30E      
5.8
BUK9K5R6-30E      
5.8
  BUK7K6R2-40E    
6
BUK9K6R2-40E      
6.1
  BUK9K6R8-40E    
6.8
BUK7K6R8-40E      
8
  BUK9K8R7-40E    
8.5
BUK7K8R7-40E      
9.3
    BUK7K12-60E  
10
BUK7K13-60E      
10.7
    BUK9K12-60E  
12.5
BUK9K13-60E      
14
    BUK7K17-60E  
15.6
BUK9K17-60E      
16
  BUK9K18-40E    
19
BUK7K18-40E      
24
  BUK9K25-40E    
24.5
  BUK7K29-100E    
25
  BUK7K25-40E    
27
      BUK9K29-100E
27.5
      BUK7K32-100E
30
BUK7K35-60E      
31
      BUK9K32-100E
32
BUK9K35-60E      
37.6
      BUK7K45-100E
42
      BUK9K45-100E
45
    BUK7K52-60E  
49
    BUK9K52-60E  
82.5
      BUK7K89-100E
85
BUK9K89-100E      
121
      BUK7K134-100E
154
      BUK9K134-100E
Type numbers in BOLD GREEN represent new products

Published

September 7, 2015 at 12:31 PM EDT
Receive News Alerts