Press Release

NXP Releases World’s Smallest Integrated Single Chip System for the Internet of Things

February 23, 2016 at 7:30 AM CET

Customers can now purchase the i.MX 6Dual and i.MX 6Quad single chip system module (SCM), ideal for space-constrained products which require big processing power and functionality. The SCM line of products integrate the i.MX 6Dual or i.MX 6Quad applications processor, a fully featured power management system, memory and additional design simplifying components into a tiny 17mm X 14mm X 1.7mm package (1GB version)—the size of a U.S. dime.<?xml:namespace prefix="o" ns="urn:schemas-microsoft-com:office:office"?>

 

SCM-i.MX 6Dual/6Quad key features include:

           Dual-core or quad-core processor

           Power management system

           Flash memory

           Over a hundred passive system components

           Designed and enabled for 1 or 2 GB LPDDR2 as a PoP configuration

           Exceptional video and graphics capabilities

           High-assurance boot

           Cryptographic cipher engines

           Enhanced system level tamper prevention

           Pin compatibility for ultimate performance flexibility

 

Cuts your development time by up to 25 percent or more

SCM products are designed to get products to market 25 percent faster by eliminating high-speed DDR layout and delivering a proven power delivery network. The i.MX 6Dual and 6Quad SCMs are enabled for DDR memory and combine the performance of NXP’s proven i.MX 6 applications processor together with a power management integrated circuit (PMIC), flash memory, and system-level security technology including random number generation, cryptographic cipher engines and tamper prevention.

Eliminates board area by as much as half

The SCM’s ultra-small-but-packed footprint makes it ideal for highly innovative and disruptive end-products including smart glasses, wearables, next-generation medical equipment, IoT gateway, industrial and portable applications.

Availability and pricing

In addition to the two fully tested, software-enabled SCM dual and quad solutions, a feature optimized Quick Start board enabled for Linux is now available from NXP, and through Arrow Electronics. Additional products in the SCM product roadmap are planned for release this year.

NXP’s software/hardware solutions teams and a number of SCM ecosystem partners enable fully embedded component sourcing and enhanced design support to reduce supply chain complexity and overcome development challenges.

 

To get started, visit www.nxp.com/scm.

 

NXP and the NXP logo are trademarks of NXP B.V. All other product or service names are the property of their respective owners.