Press Release

Our first Trench Schottky rectifier in CFP15

We have just released our first medium-power Schottky rectifier PMEG45T15EPD with Trench technology in CFP15 (SOT1289) FlatPower package. Due to the Trench process, the new type offers a very low reverse current of only 30 µA. The voltage drop value remains about the same compared to planar types. Furthermore, it delivers a reverse voltage of 45 V and a average forward current of 15 A.

The rectifier is housed in an ultra-thin CFP15 package, with a package height of only 0.78 mm, integrated clip-bond technology and a large heat sink. It is capable of temperatures up to 150 °C. This makes it highly suitable for applications such as high-efficiency low-power adapter, especially at high operating temperatures.

The new Trench type expands the earlier released planar portfolio of medium-power Schottky rectifiers in CFP15. The expansion of our porfolio will continue with the release of our first automotive qualified Trench type in September.

Download datasheets

PMEG45T15EPD

Key features and benefits

  • Average forward current: IF(AV) ≤ 15 A
  • Reverse voltage: VR ≤ 45 V
  • Low forward voltage, VF typ = 480 µA (@ 15 A)   
  • Low leakage current, IR typ = 30 µA (@ 45 V) due to Trench MEGA Schottky technology
  • High-power capability due to clip-bonding technology and heat sink
  • Small and thin SMD power plastic package, typical height 0.78 mm

Key applications

  • High-efficiency DC-to-DC conversion
  • Switch mode power supply
  • Freewheeling application
  • Reverse polarity protection
  • Low power consumption application

Related links

PMEG45T15EPD datasheet

PMEG45T15EPD product information page

High-efficiency medium-power Schottky rectifier leaflet

CFP15 – Ultra-thin FlatPower package series page

CFP15 (SOT1289) package information page

Published

July 27, 2015 at 1:34 PM EDT
Receive News Alerts