Press Release

The toughest bipolar transistor - 100 V in LFPAK/Power-SO8

We've extended our bipolar transistor offering with six new high current and high power devices in the LFPAK56 (Power-SO8) package, with VCEO up to 100 V and ICup to 15 A. Delivering DPAK-like thermal and electrical performance in just half the footprint, they are AEC-Q101 qualified and support high-temperature operation (175 °C). With this new devices you will be able to choose from a total of 25 types, with devices up to 100 V and 15 A in single and double configurations.
 
 

New types and datasheet links

You can find datasheets and parametrics for all LFPAK bipolar transistors on the product family page.

Check out our LFPAK56 power package leaflet which includes application examples and an LFPAK/DPAK comparison.

Key features and benefits

  • High power dissipation (Ptot)
  • Space-saving 5 x 6 mm package outline is half the size of equivalent transistors in DPAK, SOT223 and other packages
  • Low profile (1 mm)
  • High reliability and mechanical ruggedness thanks to solid-copper clip (no wires)
  • High energy efficiency due to less heat generation
  • Future-proof, growing portfolio

Key applications

  • Relay replacement
  • Power management
  • Motor drives
  • Loadswitches
  • Linear mode voltage regulators
  • LED lighting and backlighting

Related links

Published

March 30, 2015 at 2:33 PM EDT
Receive News Alerts