Press Release

World-thinnest medium-power Schottky rectifiers


We have just released six new medium-power 5-15A Schottky rectifiers (PMEGxEDP) in the CFP15 FlatPower package. Delivering ultra-low forward voltages and high current density in the thinnest package available (0.78 mm), these rectifiers are ideal for use in smartphone and tablet chargers.

Key features and benefits

  • Average forward current: IFAV ≤ 5-15 A
  • Reverse voltage: VR ≤ 45-60 V
  • High-power capability due to clip-bond technology and heat sink
  • Small, thin SMD power plastic package, with height of 0.78 mm (typ) compared to 1.1 mm of competitor products
  • Automatic optical inspection of solder joint due to tin-plated lead ends
  • AECQ-101 qualified

Key applications

  • Low-voltage rectification
  • High-efficiency DC-to-DC conversion
  • Switch-mode power supply (SMPS)
  • Freewheeling applications
  • Reverse-polarity protection
  • Low-power applications

Related links

Published

February 19, 2015 at 2:38 PM EST
Receive News Alerts